IESNA:LM-63-2002
[TEST]P1461857
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]USSL-50-730-U-T4RE
[LUMINAIRE] USSL DISCRETE LED 1 SQUARE 50W 70CRI 3000K FIXTURE w/ TYPE IV ROADWAY ILLUMINANCE DISTRIBUTION OPTIC
[LAMP] (40) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.43A 52.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]3.35%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8163.2
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 52.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 51 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
743.4 751.4 764.7 787.5 822.9 862.8 899.3 927.8 962.0 1011.5 1069.6 1142.3 1224.0 1316.4 1434.3 
1564.4 1704.3 1808.5 1906.6 2011.5 2124.1 2292.9 2481.5 2662.5 2708.9 2500.5 2041.2 1652.6 1576.5 1311.9 
822.9 353.3 231.6 194.7 164.6 115.6 49.8 0.0 
743.4 751.0 763.9 786.0 821.3 861.3 896.6 925.2 959.4 1009.6 1065.1 1136.9 1222.5 1316.8 1427.5 
1558.6 1696.3 1809.6 1907.3 2007.7 2124.5 2278.5 2484.2 2648.4 2712.3 2510.8 2062.5 1679.9 1614.5 1352.2 
847.2 365.0 232.0 193.9 160.8 111.4 41.8 0.0 
743.4 749.5 763.5 783.3 816.8 858.2 896.6 924.8 958.6 1006.1 1063.6 1132.0 1213.4 1305.0 1427.8 
1558.6 1709.2 1817.2 1913.8 2018.4 2135.9 2289.5 2500.5 2693.7 2790.7 2689.9 2303.9 1902.0 1832.8 1560.9 
1096.3 544.1 251.7 192.8 152.9 100.8 43.3 0.0 
743.4 751.8 762.4 780.7 811.8 852.5 889.0 922.5 957.1 999.3 1052.5 1121.0 1197.4 1286.8 1406.9 
1543.1 1703.9 1825.2 1926.0 2048.4 2175.4 2318.4 2520.3 2757.6 2954.9 3017.7 2792.2 2428.7 2333.6 2075.4 
1653.0 997.4 441.1 211.4 158.6 109.1 51.3 0.0 
743.4 749.5 759.7 776.1 804.2 839.6 878.4 912.2 951.0 990.9 1041.9 1100.8 1172.3 1260.9 1368.9 
1506.6 1661.3 1803.5 1934.3 2060.2 2212.3 2378.8 2603.2 2853.4 3164.4 3449.6 3577.4 3479.7 3448.9 3322.3 
3027.6 2333.2 1412.3 625.1 243.7 123.2 55.1 0.0 
743.4 749.1 759.4 771.1 794.7 826.3 862.8 898.2 938.1 982.9 1030.5 1089.8 1158.6 1243.4 1353.7 
1480.7 1652.6 1814.6 1964.8 2139.3 2333.6 2542.4 2808.5 3140.1 3565.2 4056.9 4539.4 4783.2 4787.0 
4657.7 4183.9 3533.3 2834.8 1905.4 973.4 423.6 126.2 0.0 
743.4 747.2 755.6 768.1 788.3 816.4 850.6 887.5 930.9 973.8 1022.9 1081.1 1145.3 1233.5 1349.9 
1488.3 1648.4 1824.8 2010.8 2207.4 2435.9 2672.0 2952.6 3308.6 3726.1 4260.0 4792.3 5076.0 5082.1 
4934.9 4440.6 3607.8 2931.0 1953.3 1081.8 482.2 132.3 0.0 
743.4 748.3 757.5 770.0 787.1 813.7 846.4 883.3 927.4 972.7 1024.4 1082.6 1148.4 1235.1 1352.2 
1494.8 1671.2 1851.1 2048.4 2273.1 2508.5 2756.4 3048.9 3383.9 3763.7 4262.2 4773.7 4981.3 4985.1 
4855.0 4420.8 3621.1 2709.7 1733.6 951.0 419.0 93.2 0.0 
743.4 745.3 754.8 766.6 783.3 804.6 830.8 868.5 909.2 957.9 1010.7 1069.3 1141.5 1239.6 1368.1 
1549.9 1771.6 1997.8 2248.8 2471.3 2713.9 2956.8 3221.1 3509.0 3877.0 4278.2 4449.7 4350.1 4301.4 
4039.0 3615.8 2867.1 1922.5 978.0 449.1 159.3 54.4 0.0 
743.4 745.7 752.9 764.3 779.9 799.7 825.9 859.7 897.4 948.0 1002.3 1068.9 1146.1 1260.9 1439.6 
1683.4 1955.6 2254.5 2515.7 2775.1 3034.4 3280.0 3576.6 3931.8 4380.9 4594.2 4514.3 4250.1 4161.5 
3740.1 3058.0 2164.4 1152.9 467.7 168.8 98.5 40.7 0.0 
743.4 745.7 750.6 761.3 776.5 798.5 825.5 861.3 903.5 960.1 1018.3 1099.3 1197.0 1322.1 1514.9 
1763.2 2064.0 2363.6 2632.1 2883.8 3114.3 3365.6 3658.4 3982.0 4255.4 4269.8 4005.9 3520.0 3404.4 
2946.2 2233.2 1414.5 662.0 227.8 102.3 60.5 24.3 0.0 
743.4 744.2 749.9 759.4 776.5 796.2 827.4 868.5 917.9 979.5 1052.9 1138.5 1232.4 1353.3 1506.9 
1711.5 1978.8 2205.8 2432.1 2622.6 2797.1 2984.2 3224.9 3509.0 3722.7 3714.7 3436.3 3000.9 2891.8 2471.3 
1825.6 1129.0 538.8 177.6 93.9 54.8 18.3 0.0 
743.4 744.2 748.7 759.4 776.1 800.8 835.0 881.8 943.8 1013.7 1086.0 1171.6 1256.3 1352.2 1462.4 
1587.9 1760.9 1937.8 2095.2 2249.6 2424.9 2633.2 2905.1 3251.1 3499.1 3434.8 3133.6 2669.7 2528.3 2088.3 
1416.1 817.5 394.3 150.6 97.0 57.8 22.1 0.0 
743.4 743.0 747.6 758.6 778.0 811.1 858.2 917.9 989.0 1064.3 1132.4 1186.0 1219.8 1234.7 1246.5 
1272.7 1351.0 1503.9 1684.5 1866.7 2018.8 2140.4 2267.4 2307.0 2084.5 1621.0 1141.5 708.8 629.7 416.0 
239.9 177.2 146.4 123.6 99.6 63.9 21.7 0.0 
743.4 742.6 745.7 758.2 785.6 830.5 892.4 957.5 1024.4 1081.8 1119.1 1125.5 1114.9 1109.6 1124.8 
1146.8 1151.8 1116.8 1040.7 948.0 843.4 751.0 686.0 602.3 468.1 355.2 294.3 255.5 247.5 225.5 199.3 176.1 
152.1 125.1 100.8 69.2 25.9 0.0 
743.4 741.1 744.5 761.3 798.5 856.3 918.3 987.5 1044.5 1077.6 1086.4 1082.6 1084.1 1094.0 1091.7 
1053.7 982.9 894.7 804.2 721.7 651.4 575.3 494.3 422.5 363.9 324.7 289.8 259.3 252.5 231.6 207.6 184.8 
163.1 141.1 117.5 80.6 30.4 0.0 
743.4 741.1 744.5 767.3 814.5 877.6 947.6 1009.6 1050.6 1068.5 1074.6 1087.9 1095.1 1077.3 1029.3 
968.9 899.3 844.5 803.9 752.1 688.3 599.7 517.1 445.3 399.3 368.5 338.8 308.0 303.4 281.8 254.8 232.7 
205.0 180.2 148.7 102.7 41.1 0.0 
743.4 739.2 745.7 775.0 828.6 898.5 970.4 1025.9 1053.7 1067.0 1084.9 1096.6 1081.4 1025.9 969.3 
910.3 875.7 852.9 823.2 776.5 701.2 610.7 539.6 501.6 477.6 453.3 420.6 386.0 378.7 351.7 315.2 
285.6 259.7 235.0 184.4 133.1 56.3 0.0 
743.4 739.2 747.2 779.1 840.7 917.9 987.1 1030.5 1052.2 1069.3 1086.0 1084.5 1041.9 981.0 921.0 
881.4 861.3 841.9 806.9 754.8 664.7 599.3 559.0 531.2 511.1 479.9 441.1 405.3 395.5 363.9 327.8 
308.8 296.2 261.6 193.5 133.5 58.2 0.0 
743.4 739.6 748.3 787.9 853.7 929.3 998.9 1035.8 1054.8 1075.7 1086.8 1069.3 1017.2 952.1 898.2 
869.6 849.9 824.4 782.6 714.5 632.7 585.6 550.6 524.7 497.7 459.7 422.5 383.3 375.3 347.2 324.7 
315.6 297.0 243.7 178.0 113.3 46.8 0.0 
743.4 738.1 748.7 790.5 855.6 936.9 1003.1 1038.1 1058.2 1077.6 1086.0 1059.0 1003.5 935.8 884.8 
860.1 839.2 805.4 753.3 678.0 611.8 573.0 544.1 520.2 486.0 449.1 409.9 371.9 364.7 338.4 327.0 
326.3 298.5 239.2 125.1 55.9 19.4 0.0 
743.4 738.4 748.3 793.6 858.6 935.0 1006.9 1039.6 1060.1 1080.7 1088.7 1062.0 1005.4 936.6 886.4 
862.4 843.0 807.3 754.0 674.6 609.9 570.4 540.3 518.7 482.5 444.5 407.6 372.6 363.9 336.5 330.8 
328.9 300.4 233.5 123.6 49.1 11.0 0.0 
